Product questions? We’re happy to help! Find your local Murrelektronik Representative.
cable drum Ø 500mm
Product may differ from image

cable drum Ø 500mm

PUR 5x2.5 gy UL/CSA+drag ch. 300m

Art.No.: 7000-C0503-P390000
Weight: 69.672 kg
Country of origin:  DE

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)