Product may differ from image
Cable drum Ø 500mm
PUR 3x0.75 ye UL/CSA+drag ch. 400m
Art.No.: | 7000-C0504-0360000 |
Weight: | 23.404 kg |
Country of origin: | PL |
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879594882 |
Packaging unit | 1 |