Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Cable drum Ø 500mm
Product may differ from image

Cable drum Ø 500mm

PUR 5x1.5 bk UL/CSA+drag ch. 300m

Art.No.: 7000-C0503-P040000
Weight: 38.947 kg
Country of origin:  DE

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)