ECO-POWER POWER SUPPLY 1-PHASE,
IN: 90-264 VAC OUT: 24V/1,3ADC
Art.No.: | 85151 |
Weight: | 0.24 kg |
Country of origin: | CN |
Description
INPUT: 90...264 V AC
OUTPUT: 24 V DC ±1%
Current: 1.3 A
Mains failure bridging min.
min. 10 ms (115 V AC); min. 90 ms (230 V AC)
OUTPUT: 24 V DC ±1%
Current: 1.3 A
Mains failure bridging min.
min. 10 ms (115 V AC); min. 90 ms (230 V AC)
Technical Data
Electrical data
Number of devices series connection max. | 2 |
---|---|
Parallel connection | no |
Series connection | yes |
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage 1 AC | 115 V |
---|---|
Input voltage 2 AC | 230 V |
Input voltage AC min. | 100 V |
Input voltage AC max. | 240 V |
Input current at input voltage 1 AC | 0,7 A |
Input current at input voltage 2 AC | 0,4 A |
Inrush current max. | 20 A |
External back-up fuse per phase max. | 16 A |
Efficiency | 85 % @ 115 V AC, 85 % @ 230 V AC |
Electrical data | Output
Output voltage DC | 24 V |
---|---|
Output voltage DC min. | 23,76 V |
Output voltage DC max. | 24,24 V |
Output voltage adjustable | no |
Output current | 1,3 A |
Ripple effective max. | 20 mV |
Spikes (s-s) max. | 100 mV |
Installation | Connection
Mounting set | M3 |
---|
Device protection | Electrical
Overload protection output | yes |
---|---|
Short-circuit protection output | yes |
Mechanical data | Mounting data
Mounting method | screwed |
---|---|
Height | 36 mm |
Width | 77 mm |
Depth | 105 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 40 °C |
Derating from | 40 °C |
Storage temperature min. | -20 °C |
Storage temperature max. | 85 °C |
Relative humidity min. (operation) | 20 % |
Relative humidity max. (operation) | 90 % no condensation |
Commercial data
ECLASS-6.0 | 27049002 |
---|---|
ECLASS-6.1 | 27049002 |
ECLASS-7.0 | 27049002 |
ECLASS-8.0 | 27049002 |
ECLASS-9.0 | 27040701 |
ECLASS-10.1 | 27040701 |
ECLASS-11.1 | 27040701 |
ECLASS-12.0 | 27040701 |
ETIM-5.0 | EC002540 |
customs tariff number | 85044083 |
GTIN | 4048879080446 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----
---- Mount for Cylindrical Fuse ----
---- Mounting Rail Adapter ----