RMME 11/48 AC/DC INPUT RELAY
Product discontinued, no alternative
Art.No.: | 51553 |
Weight: | 0.166 kg |
生産現国: | CZ |
製品説明
1 relay; 1 NO contact
6 A
48 V AC/DC
Screw terminals
6 A
48 V AC/DC
Screw terminals
技術情報
Electrical data | Input
Input voltage AC | 48 V |
---|---|
Input voltage AC min. | 40 V |
Input voltage AC max. | 53 V |
Input voltage DC | 48 V |
Input voltage DC min. | 40 V |
Input voltage DC max. | 53 V |
Input current | 10 mA |
Electrical data | Output
Utilization category AC-15 (EN IEC 60947-5-1) | 4 A @ 24 V, 4 A @ 110 V, 4 A @ 230 V |
---|---|
Utilization category DC-13 (EN IEC 60947-5-1) | 2 A @ 24 V, 0,25 A @ 110 V, 0,1 A @ 230 V |
Switching frequency max. | 15 Hz |
Power rating AC max. | 1500 VA |
Power rating DC max. | 120 W |
Switching voltage AC max. | 250 V |
Switching voltage DC max. | 250 V |
Switching current DC | 1 mA |
Switching current max. | 6 A |
Switching capacity AC-12 (EN IEC 60947-5-1) | 6 A (24/110/230 V AC) |
Diagnostics
Status indication LED | yellow |
---|
Device protection
Condition lifetime | load-dependent |
---|
Device protection | Electrical
Rated surge voltage | 1,5 kV |
---|---|
Electrical lifetime | 100000000 Cycles |
Device protection | Mechanical
Mechanical endurance | 100000000 Cycles |
---|
Mechanical data
Drop-out time max. | 10 ms |
---|---|
Response time max. | 10 ms |
Bounce time max. | 1 ms |
Mechanical data | Material data
Material contact | AG Ni hv |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Mounting rail TH35, G32, (EN 60715) |
Height | 56 mm |
Width | 12 mm |
Depth | 65 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
接続仕様
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 1 | 13 |
PIN 2 | 14 |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 2 |
PIN 1 | A 1 |
PIN 2 | A 2 |
取引条件
ECLASS-6.0 | 27371001 |
---|---|
ECLASS-7.0 | 27371001 |
ECLASS-8.0 | 27371001 |
ECLASS-9.0 | 27371001 |
ETIM-5.0 | EC001437 |
GTIN | 4048879027472 |
HSコード | 85364900 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----
---- Over Voltage Limiter ----
---- Marking Accessories ----