弊社の製品に関するご質問がございますか?弊社のエキスパートがお手伝いいたします。ご連絡ください 03-3864-0888

Cube20S

Small, Speedy, Safe - modular fieldbus system Cube20S

Murrelektronik's modular Cube20S I/O system expands the field tested Cube family with another IP20 product line with many features. The compact modules are only 12.9 millimeter wide. Thanks to their modular design they can be easily and quickly connected – the integrated backplane bus connects the modules to power and data.

The modular fieldbus system Cube20S is available for the fieldbus protocols PROFIbus, PROFInet, EtherCAT, CANopen, EtherNet/IP, Modbus.


Space saving spring clamp terminals | Configuration diagram on the modules | Safety modules for safe inputs and outputs (up to PLe) | Profinet/Profisafe and Profibus/Profisafe | Status LEDs with clear channel assignment | Response time up to 20 μs | Highly modular with 2-, 4-, and 8-channel modules | Up to 64 modules per bus node | Easy to install | Saves installation time | Error-free mounting and service | High performance and flexibility