RELAY 24V DC-1U(16A) for RTS-1FI
Product discontinued, no alternative
製品説明
1 NO/NC contact
24 V AC/DC
24 V AC/DC
技術情報
Electrical data
Holding power max. | 0,65 W |
---|
Electrical data | Output
Power rating AC max. | 4000 VA |
---|---|
Power rating DC max. | 300 W |
Switching voltage AC max. | 250 V |
Switching voltage DC | 24 V |
Switching voltage DC max. | 250 V |
Switching current max. | 16 A |
Mechanical data | Material data
Material contact | AgSnO2 |
---|
Mechanical data | Mounting data
Height | 25 mm |
---|---|
Width | 29 mm |
Depth | 12,4 mm |
取引条件
ECLASS-6.0 | 27371001 |
---|---|
ECLASS-7.0 | 27371001 |
ECLASS-8.0 | 27371001 |
ECLASS-9.0 | 27371001 |
ETIM-5.0 | EC002498 |
GTIN | 4048879025850 |
HSコード | 85364900 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----