Product may differ from image
RJ45 male 0° with cable shielded
PUR 1x4xAWG22 shielded ye UL/CSA+drag ch. 1m
Art.No.: | 7000-74101-6750100 |
Weight: | 0.086 kg |
Country of origin: | DE |
Commercial data
customs tariff number | 85444210 |
---|---|
GTIN | 4048879767033 |
Packaging unit | 1 |