Product questions? We’re happy to help! Find your local Murrelektronik Representative.
MQ15 female 0° with cable 600V AC type 3
Product may differ from image

MQ15 female 0° with cable 600V AC type 3

PUR 4x1.5 bk UL/CSA+drag ch. 30m

Art.No.: 7000-P8221-P163000
Weight: 3.474 kg
Country of origin:  DE

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-P8221-P16_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 7000-P8081_09-05-24_uk_z_a.pdf (A)
  • Information: Certificate of conformity UKCA 7000-P8221-P16xxxx_01-06-23_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 7000-P8081_09-05-24_ce_z_a.pdf (A)