![MET SINGLE-PHASE SAFETY TRANSFORMER](https://shop.murrelektronik.com/out/pictures/generated/product/1/380_280_75/xnopic.jpg.pagespeed.ic.uTuVG2NiFB.jpg)
Product may differ from image
MET SINGLE-PHASE SAFETY TRANSFORMER
P:3000VA IN:400/480VAC OUT:48VAC
Art.No.: | 866738 |
Weight: | 33.5 kg |
Country of origin: | CZ |
Commercial data
customs tariff number | 85043200 |
---|---|
GTIN | 4048879448932 |
Packaging unit | 1 |