Product may differ from image
MET SINGLE-PHASE SAFETY TRANSFORMER
P:1000VA IN:400/480VAC OUT:48VAC
Art.No.: | 866737 |
Weight: | 14.5 kg |
Country of origin: | CZ |
Commercial data
customs tariff number | 85043180 |
---|---|
GTIN | 4048879448925 |
Packaging unit | 1 |