Product may differ from image
M12 male 90° / valve plug MDC06-2s
PUR 2x0.75 bk UL/CSA+drag chain 10m
Art.No.: | 341815 |
Weight: | 0.434 kg |
Country of origin: | DE |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879576185 |
Packaging unit | 1 |