Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Exact12, 8xM12, 5-pole, moulded cable
Product may differ from image

Exact12, 8xM12, 5-pole, moulded cable

30.0m PUR 16x0,5+3x1,0, UL/CSA

Art.No.: 8099-88510-4523000
Weight: 5.56 kg
Country of origin:  DE

customs tariff number 85444290
GTIN 4048879655668
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 8099-88510-4523000_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 8099-88510-4523000_E201820_NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 8000-88410-4473000_dxf_x_a.zip (A)
  • Construction files: STP 8000-88410-4473000_stp_x_a.zip (A)
  • Document: ATEX 8099-88510-452xxxx_EPS16ATEX1085X_atx_z_a.pdf (A)
  • Document: Installation guide 8099-84510-4480300_ina_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 8099-88510-452xxxx_07-05.17_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 8099-88510-4523000_07-05.17atx_ce_z_a.pdf (A)
  • Information: MTTF Report 8099-88510-4523000_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)