Product questions? We’re happy to help! Find your local Murrelektronik Representative.
13309269
Product may differ from image

13309269

Art.No.: 8190-98430-3620100
Weight: 0.366 kg
Country of origin:  DE

customs tariff number 85444290
GTIN 4048879289764
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 8190-98430-3620100_E201820-MLE343852_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 8190-98430-3620100_E201820-MLE343852-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 8000-88410-4473000_dxf_x_a.zip (A)
  • Construction files: STP 8000-88410-4473000_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 8190-98430-362xxxx_ce_z_a.pdf (A)