Product questions? We’re happy to help! Find your local Murrelektronik Representative.
EXACT8, 4XM8, 3 POLE PRE-WIRED CABLE
Product may differ from image

EXACT8, 4XM8, 3 POLE PRE-WIRED CABLE

25.0m PUR/PVC 4X0.34+2x0,75

Art.No.: 8000-84010-3372500
Weight: 1.82 kg
Country of origin:  DE

customs tariff number 85444290
GTIN 4048879403405
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 8000-84010-3340050_dxf_x_a.zip (A)
  • Construction files: STP 8000-84010-3340300_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 8000-84010-337xxxx_03-08.22_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 8000-84010-337xxxx_03-08.22_ce_z_b.pdf (B)