Product questions? We’re happy to help! Find your local Murrelektronik Representative.
EOL - VALVE PLUG SUPPRESSOR FORM CI - 9.4MM
Product may differ from image

Last seen products

EOL - VALVE PLUG SUPPRESSOR FORM CI - 9.4MM

Varistor and LED, 110VAC/DC/50VA/W

Art.No.: 3124851
Weight: 0.008 kg
Country of origin:  CZ

customs tariff number 85363010
GTIN 4048879011525
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 3124851_dxf_x_a.zip (A)
  • Construction files: STP 3124851_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)

---- Screwdriver ----