Product may differ from image
EOL - VALVE PLUG SUPPRESSOR FORM B - 10MM
RC and LED, 110VAC/DC/50VA/W
Art.No.: | 3124870 |
Weight: | 0.162 kg |
Country of origin: | CZ |
Commercial data
customs tariff number | 85363010 |
---|---|
GTIN | 4048879011518 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----