Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Zoom
MODLINK MSDD SINGLE COMBI INSERT ITALY  4000-68000-4530001
Product may differ from image

Last seen products

MODLINK MSDD SINGLE COMBI INSERT ITALY

1x RJ45 + 1x data cutout

Art.No.: 4000-68000-4530001
Weight: 0.07 kg
Country of origin:  DE

Description

1× Italy (CEI 23-16)
1× RJ45, 8-pole metal, CAT6A (female/female)
1× RJ45 cut-out
Certificate
Certificate

Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Mechanical data | Mounting data
Height 87,5 mm
Width 50,7 mm
Depth 30,7 mm
Environmental characteristics | Climatic
Operating temperature min. -5 °C
Operating temperature max. 50 °C
Storage temperature min. -10 °C
Storage temperature max. 60 °C
Shielding plate
Connection information Threaded hole M4
Tightening torque 0,9 Nm
Italy (CEI 23-16)
Connection cross section max. 4 mm²
AWG number max. 12
Operating voltage AC 250 V
Operating current 16 A
Connection Screw terminals SK
No. of poles 2 + PE
Connections per pole 2
RJ45
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 42,4 V
Current operating max. (UL) 175 mA
Family construction form RJ45
Family type Back side RJ45
Cable category min. Cat6a
Looking techniques Snap-in connector

ECLASS-6.0 27189217
ECLASS-6.1 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27182806
ECLASS-10.1 27182806
ECLASS-11.1 27182806
ECLASS-12.0 27182806
ETIM-5.0 EC002625
customs tariff number 85366990
GTIN 4048879601047
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 4000-68000-4530001_dxf_x_b.zip (B)
  • Construction files: P8 4000-68000-4530001_p8_2_60.zip (60)
  • Construction files: STP 4000-68000-4530001_stp_x_c.zip (C)
  • Document: Installation guide 20559232_ina_10_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-68000-4530001_3607-04.16_ce_z_a.pdf (A)

---- USB Adapter ----