弊社の製品に関するご質問がございますか?弊社のエキスパートがお手伝いいたします。ご連絡ください 03-3864-0888
MTS SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER
Product may differ from image

MTS SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER

P:250VA IN:440/460/480/500VAC OUT:24VAC/230VAC

Art.No.: 866991
Weight: 3.5 kg
生産現国:  CZ

GTIN 4048879373609
HSコード 85043180
Packaging unit 1

 
Data Regarding Article:
  • 製品PDF
  • Approval: UL Registered CA 866991_E207805-XORU8_urc_z_b.pdf (B)
  • Approval: UL Registered US 866991_E207805-XORU2_ur_z_b.pdf (B)
  • Certificate: GL  866991_TAE00003WD-DNVGL-2025.06.18_gl_z_c.pdf (C)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 866991_623-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 866991_623-04.16_ce_z_c.pdf (C)