弊社の製品に関するご質問がございますか?弊社のエキスパートがお手伝いいたします。ご連絡ください 03-3864-0888
MTS 1-PHASE CONTROL AND ISOLATION TRANSFORMER
Product may differ from image

MTS 1-PHASE CONTROL AND ISOLATION TRANSFORMER

P: 100VA IN: 230/400VAC +/- 15VAC OUT: 230VAC

Art.No.: 86372
Weight: 2 kg
生産現国:  CZ

GTIN 4048879814218
HSコード 85043180
Packaging unit 1

 
Data Regarding Article:
  • 製品PDF
  • Approval: UL Registered CA 86372_E182075-XPTQ8_urc_z_b.pdf (B)
  • Approval: UL Registered US 86372_E182075-XPTQ2_ur_z_b.pdf (B)
  • Certificate: GL  86372_TAE00003WD-DNVGL-2025.06.18_gl_z_b.pdf (B)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 86372_12-03.19_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 86372_12-03.19_ce_z_a.pdf (A)