弊社の製品に関するご質問がございますか?弊社のエキスパートがお手伝いいたします。ご連絡ください 03-3864-0888
MST single-phase control and isolation transformer
Product may differ from image

MST single-phase control and isolation transformer

P:430VA IN:400-460±20VAC OUT:24-30-230VAC

Art.No.: 866872
Weight: 6.5 kg
生産現国:  CZ

GTIN 4048879554824
HSコード 85043180
Packaging unit 1

 
Data Regarding Article:
  • 製品PDF
  • Approval: UL Registered CA 866872_E182075-XPTQ8_E207805-XORU8_urc_z_b.pdf (B)
  • Approval: UL Registered US 866872_E182075-XPTQ2_E207805-XORU2_ur_z_b.pdf (B)
  • Certificate: GL  866872_TAE00003WB-DNVGL-2025.06.18_gl_z_c.pdf (C)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 866872_08-07.17_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 866872_08-07.17_ce_z_d.pdf (D)