弊社の製品に関するご質問がございますか?弊社のエキスパートがお手伝いいたします。ご連絡ください 03-3864-0888
MET SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER
Product may differ from image

Last seen products

MET SINGLE-PHASE CONTROL AND ISOLATION TRANSFORMER

P:1600VA IN:400VAC±5% OUT:48VAC

Art.No.: 866459
Weight: 19 kg
生産現国:  CZ

GTIN 4048879072403
HSコード 85043200
Packaging unit 1

 
Data Regarding Article:
  • 製品PDF
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)