Data Panel - Power splitter 90 A
6 potentials, car fuses
製品説明
The power splitter PSF-2 is perfectly suited to provide selectively fused actuator voltages for the xtremeDB bus modules. The supply of up to 90 A is done via solid threaded bolts. The output potentials are provided via the two 12-pin DT / AT connectors in a plug-proof coding A / B. Two pins are available per potential. The fuse protection is provided by commercially available car fuses. The power splitter is robust, fully encapsulated and IP67 tested.
取引条件
GTIN | 89336774038 |
---|---|
HSコード | 85363030 |
Packaging unit | 1 |