弊社の製品に関するご質問がございますか?弊社のエキスパートがお手伝いいたします。ご連絡ください 03-3864-0888
Zoom
Hexagonal nut M16x1.5 for flange connector  7000-13581-0000000
Product may differ from image

Hexagonal nut M16x1.5 for flange connector

Art.No.: 7000-13581-0000000
Weight: 0.005 kg
生産現国:  DE

製品説明

Mounting nut
M16×1.5 mm

ECLASS-6.0 27149109
ECLASS-7.0 27149109
ECLASS-8.0 27149109
ECLASS-9.0 27144432
ECLASS-10.1 27440192
ECLASS-11.1 27440192
ECLASS-12.0 27440192
ETIM-5.0 EC001855
GTIN 4048879198660
HSコード 74153300
Packaging unit 1

 
Data Regarding Article:
  • 製品PDF
  • Construction files: STP 7000-13565_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)

---- Flange Connector ----