弊社の製品に関するご質問がございますか?弊社のエキスパートがお手伝いいたします。ご連絡ください 03-3864-0888

クイック注文
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
Your table may include a header. Accepted separators are semicolon, comma and dash. Make sure your settings are correct before importing the file.

If you need help importing your file, or have a question, please contact your Murrelektronik representative.

 

Excelから品番と数量をコピー&ペーストする(Excelから書式を解除し、コンマまたはタブで区切られたもの)

CSV File Upload

CSV Delimiter
CSV Enclosure
 
100 pieces
 
PUR 3x0.25 sw UL/CSA+schleppk. 1m
 
RADOX EM 104 4x0.34 shielded bk 0.5m
 
PUR 8x0.25 gy UL/CSA+drag ch. 100m
 
PVC 3x0.34 gy UL/CSA 14m
 
PVC 3x0.34 gy UL/CSA 8m
 
PVC 3x0.75 ye 2.5m
 
PUR 3x0.34 shielded gy 1,7m
 
PUR 1x4xAWG22 shielded gn UL/CSA+torsion 2m
 
PVC 1x2xAWG24 shielded vt UL/CSA 7.5m
 
LED machine lamp, IP67, 24VDC, 2xM12 connection
 
RGB Beleuchtung
 
wires PVC 4x2.5 1m
 
PUR AWG24+22 shielded vt UL/CSA+drag ch. 0.3m
 
PUR 3x0.34 gy UL/CSA 10m
Article can not be ordered
 
PVC 3x0.25 gy UL/CSA 0.6m
 
SKP 64/IB
 
LED 5mm - 24V DC - IP40
 
PUR 1x4xAWG22 shielded gn UL/CSA+drag ch. 14m
 
PUR 3x0.25 gy UL/CSA 1.5m
Article can not be ordered
 
PUR 1x4xAWG22 geschirmt gn UL/CSA 3m
 
Emergency-Stop