T-Coupler M12 male/M12 male+cable+M12 female A-cod
4-pol. / 3-pol. + 5-pol.
Art.No.: | 7000-42641-0000000 |
Weight: | 0.036 kg |
Country of origin: | DE |
Description
T-coupler
Male straight – female/male straight
M12 – M12, 4-pole
Connection cable 0.15 m
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Male straight – female/male straight
M12 – M12, 4-pole
Connection cable 0.15 m
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Electrical data | Supply
Operating voltage AC max. | 30 V |
---|---|
Operating voltage DC max. | 30 V |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27143423 |
---|---|
ECLASS-6.1 | 27279221 |
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27060313 |
ECLASS-10.1 | 27060313 |
ECLASS-11.1 | 27060313 |
ECLASS-12.0 | 27060313 |
ETIM-5.0 | EC002062 |
customs tariff number | 85444290 |
GTIN | 4048879635738 |
Packaging unit | 1 |
Accessories
---- Field Wireable Circular Connector ----