SVS VALVE PLUG FORM A 18MM FIELD-WIREABLE
110V/230V LED+RC M16x1.5
Art.No.: | 7000-29121-0000000 |
Alternative product: | |
Weight: | 0.04 kg |
Country of origin: | CN |
Description
Form A (18 mm)
110/230 V AC/DC
LED and RC
metric
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
110/230 V AC/DC
LED and RC
metric
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Side 1
Degree of protection (EN IEC 60529) | IP65 |
---|
Electrical data | Supply
Operating voltage AC min. | 110 V |
---|---|
Operating voltage AC max. | 230 V |
Operating voltage DC min. | 110 V |
Operating voltage DC max. | 230 V |
Current operating per contact max. | 1 A |
Installation | Connection
Tightening torque | 0,4 Nm |
---|---|
Mounting set | M3 |
Installation | Pin assignment
No. of poles | 2 + PE |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ECLASS-10.1 | 27440105 |
ECLASS-11.1 | 27440105 |
ECLASS-12.0 | 27440105 |
ETIM-5.0 | EC002062 |
customs tariff number | 85366990 |
GTIN | 4048879187596 |
Packaging unit | 1 |
Accessories
---- Flat Gasket ----
---- Field Wireable Valve Connectors ----
---- Marking Accessories ----