SOLID67 DO16 60mm M12L 5P
SOLID67 Multiprotocol Profinet or EthernetIP
Art.No.: | 54502 |
Weight: | 0.507 kg |
Country of origin: | DE |
Description
Digital outputs
DO16
M12 Power, 5-pole, L-coded
60 mm
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
DO16
M12 Power, 5-pole, L-coded
60 mm
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Technical Data
Electrical data | Supply
Norm operating voltage | EN 61131-2 |
---|---|
Operating voltage UA DC | 24 V |
Total current UA max. | 9 A |
Total current US max. | 9 A |
Electrical data | Output
Overload resistant | yes |
---|---|
Short-circuit protected | yes |
Output current per pin max. | 2 A |
Total current output max. | 9 A |
Industrial communication
Supported protocol | PROFINET |
---|
Industrial communication | Ethernet/IP
DLR (Device Level Ring) | yes |
---|---|
EtherNet/IP addressing | BOOTP, DHCP, Rotary switch |
Supports quick connection (QC) max. | 500 ms |
Industrial communication | Profinet
IRT (network communication) | yes |
---|---|
MRP client | yes |
PROFINET Netload Class | III |
PROFINET addressing | DCP |
PROFINET conformance class | C |
PROFINET specification | V2.3 |
Diagnostics
Actuator warning | via LED and BUS |
---|---|
Diagnostic | No voltage, Under voltage |
Diagnostic via BUS | per module and channel |
Diagnostic via LED | per module and channel |
Short circuit diagnosis | yes |
LED display | Ethernet connection/data traffic |
Cable break | per port |
Overload diagnosis | yes |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|
Mechanical data | Mounting data
Suitable for mounting type | 2-hole screw mounting |
---|---|
Height | 30,7 mm |
Width | 60 mm |
Depth | 200 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 70 °C |
Connection data
Connection types
Connection type 1 | X01, X02 |
---|---|
Connection type 2 | X03 |
Connection type 3 | X04 |
Connection type 4 | X1-X8 |
Connection type 1
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | green |
Coding | D |
No. of poles | 4 |
PIN 1 | TD + |
PIN 2 | RD + |
PIN 3 | TD - |
PIN 4 | RD - |
Connection type 2
Family construction form | M12 |
---|---|
Gender | male |
Color contact carrier | gray |
Coding | L |
No. of poles | 5 |
PIN 1 | 24 V DC (US) |
PIN 2 | 0 V |
PIN 3 | 0 V (US) |
PIN 4 | 24 V DC (UA) |
PIN 5 | FE |
Connection type 3
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | gray |
Coding | L |
No. of poles | 5 |
PIN 1 | 24 V DC (US) |
PIN 2 | 0 V |
PIN 3 | 0 V |
PIN 4 | 24 V DC (UA) |
PIN 5 | FE |
Connection type 4
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | n.c. |
PIN 2 | DO B |
PIN 3 | 0 V |
PIN 4 | DO A |
PIN 5 | PE |
Commercial data
ECLASS-6.0 | 27242604 |
---|---|
ECLASS-6.1 | 27242604 |
ECLASS-7.0 | 27242604 |
ECLASS-8.0 | 27242604 |
ECLASS-9.0 | 27242604 |
ECLASS-10.1 | 27242604 |
ECLASS-11.1 | 27242604 |
ECLASS-12.0 | 27242604 |
ETIM-5.0 | EC001599 |
customs tariff number | 85389099 |
GTIN | 4048879727679 |
Packaging unit | 1 |
Accessories
---- Power-Cable ----
---- Field Wireable Circular Connector ----
---- Device Marker ----
---- Screw Plug ----
---- Grounding Material ----