Product may differ from image
TSKL 1-PHASE POWER SUPPLY SMOOTHED
IN: 230VAC OUT:24V/ 0,15ADC
Art.No.: | 85297 |
Weight: | 0.3 kg |
Country of origin: | CZ |
Commercial data
customs tariff number | 85044090 |
---|---|
GTIN | 4048879080194 |
Packaging unit | 1 |
Art.No.: | 85297 |
Weight: | 0.3 kg |
Country of origin: | CZ |
customs tariff number | 85044090 |
---|---|
GTIN | 4048879080194 |
Packaging unit | 1 |