Product may differ from image
SUPPRESSION CHOKE
2 x I:6A L:9uH
Art.No.: | 106015 |
Weight: | 0.235 kg |
Country of origin: | CZ |
Commercial data
customs tariff number | 85045000 |
---|---|
GTIN | 4048879028899 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----