Product questions? We’re happy to help! Find your local Murrelektronik Representative.
Mini (7/8) 4 pole, Male (Ext.) 0° w/ Cable
Product may differ from image

Mini (7/8) 4 pole, Male (Ext.) 0° w/ Cable

PVC 4x16 AWG ye UL/CSA, STOOW

Art.No.: 7700-A4001-UBC1000
Weight: 1.089 kg

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 7700-A4001-UBCxxxx_E325311-CYJV7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 7700-A4001-UBCxxxx_E325311-CYJV_ul_z_a.pdf (A)
  • Construction files: STP 7700-A4001_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)