Product may differ from image
MTS SINGLE-PHASE SAFETY TRANSFORMER
P:50VA IN:380/440VAC±15VAC OUT:24VAC
Art.No.: | 866977 |
Weight: | 1.2 kg |
Country of origin: | CZ |
Commercial data
customs tariff number | 85043180 |
---|---|
GTIN | 4048879371353 |
Packaging unit | 1 |