Product may differ from image
MTL 1-PHASE CONTROL AND ISOLATION TRANSFORMER
P: 1000VA IN: 230/400VAC +/- 15VAC OUT: 2x115VAC
Art.No.: | 6686479 |
Alternative product: | |
Weight: | 13.5 kg |
Country of origin: | CZ |
Commercial data
customs tariff number | 85043180 |
---|---|
GTIN | 4048879065856 |
Packaging unit | 1 |