Product questions? We’re happy to help! Find your local Murrelektronik Representative.
MSUD valve plug A-18mm with cable amplifier
Product may differ from image

Last seen products

MSUD valve plug A-18mm with cable amplifier

PUR 5x0.34 bk UL/CSA 1m

Art.No.: 7000-18201-6250100
Alternative product:   
Weight: 0.085 kg
Country of origin:  CZ

customs tariff number 85444290
GTIN 4048879189569
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Information: Certificate of conformity Murrelektronik GmbH 18-12-23_(7) RoHS REACh exception 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 7000-18201-xxxxxxx_06-11-23_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 7000-18201-xxxxxxx_06-11-23_ce_z_a.pdf (A)