Product may differ from image
MSUD VALVE PLUG FORM A 18MM
PUR 4X0.75 shielded GRAY, 5m
Art.No.: | 7999-18111-5010500 |
Weight: | 0.414 kg |
Country of origin: | CZ |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879410472 |
Packaging unit | 1 |