Product questions? We’re happy to help! Find your local Murrelektronik Representative.
MST single-phase control and isolation transformer
Product may differ from image

Last seen products

MST single-phase control and isolation transformer

P:5000VA IN:400/415/440/460/480VAC OUT:230VAC

Art.No.: 866894
Weight: 37 kg
Country of origin:  CZ

customs tariff number 85043200
GTIN 4048879560283
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 866894_E207805-XORU8_urc_z_b.pdf (B)
  • Approval: UL Registered US 866894_E207805-XORU2_ur_z_b.pdf (B)
  • Certificate: GL  866894_TAE00003WB-DNVGL-2025.06.18_gl_z_c.pdf (C)
  • Construction files: STP 866894_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 866894_585-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 866894_585-04.16_ce_z_b.pdf (B)