Product may differ from image
MST single-phase control and isolation transformer
P :8000VA IN: 220-400-460-575VAC ±20VAV OUT: 115VAC
Art.No.: | 866054 |
Weight: | 66 kg |
Country of origin: | DE |
Commercial data
customs tariff number | 85043200 |
---|---|
GTIN | 4048879601719 |
Packaging unit | 1 |