Product may differ from image
MST SINGLE-PHASE SAFETY TRANSFORMER
P:25VA IN:230/400VAC OUT:24VAC
Art.No.: | 866966 |
Weight: | 0.9 kg |
Country of origin: | CZ |
Commercial data
customs tariff number | 85043180 |
---|---|
GTIN | 4048879071628 |
Packaging unit | 1 |
Art.No.: | 866966 |
Weight: | 0.9 kg |
Country of origin: | CZ |
customs tariff number | 85043180 |
---|---|
GTIN | 4048879071628 |
Packaging unit | 1 |