![MIRO 6.2 24V OUTPUT RELAY](https://shop.murrelektronik.com/out/pictures/generated/product/1/380_280_75/xnopic.jpg.pagespeed.ic.uTuVG2NiFB.jpg)
Product may differ from image
MIRO 6.2 24V OUTPUT RELAY
IN: 24 VDC - OUT: 250 VAC/DC / 6 A
Art.No.: | 526040 |
Weight: | 0.035 kg |
Country of origin: | CZ |
Commercial data
customs tariff number | 85364900 |
---|---|
GTIN | 4048879024600 |
Packaging unit | 1 |
Art.No.: | 526040 |
Weight: | 0.035 kg |
Country of origin: | CZ |
customs tariff number | 85364900 |
---|---|
GTIN | 4048879024600 |
Packaging unit | 1 |