Product may differ from image
MEST SINGLE-PHASE AUTOTRANSFORMER
P:900VA IN:110/208/230VAC±10VAC OUT:20/110VAC
Art.No.: | 866443 |
Weight: | 6.8 kg |
Country of origin: | CZ |
Commercial data
customs tariff number | 85043180 |
---|---|
GTIN | 4048879072465 |
Packaging unit | 1 |