Product may differ from image
MDD DC/DC-CONVERTOR SWITCH MODE
IN: 24VDC OUT: 22VDC / 30mADC
Art.No.: | 856292 |
Weight: | 0.12 kg |
Country of origin: | CZ |
Commercial data
customs tariff number | 85043121 |
---|---|
GTIN | 4048879293310 |
Packaging unit | 1 |
Accessories
---- Marking Accessories ----
---- Screwdriver ----