Product questions? We’re happy to help! Find your local Murrelektronik Representative.
M8 male 0° / M8 female 90° LED
Product may differ from image

Last seen products

M8 male 0° / M8 female 90° LED

PUR 3x0.25 bk UL/CSA+drag chain 2m

Art.No.: 9100773
Weight: 0.058 kg
Country of origin:  DE

customs tariff number 85444290
GTIN 4048879583039
Packaging unit 50

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-88041_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)