Product questions? We’re happy to help! Find your local Murrelektronik Representative.
M8 male 0° / M8 female 0°
Product may differ from image

Last seen products

M8 male 0° / M8 female 0°

PUR 3x0.34 bk UL/CSA+drag chain 0,3m

Art.No.: 7999-88241-6330030
Weight: 0.022 kg
Country of origin:  DE

customs tariff number 85444290
GTIN 4048879554046
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)