Product may differ from image
M8 female 90° A-cod. with cable
PUR 4x0.34 gy UL/CSA+drag ch. 7.5m
Art.No.: | 7999-08101-2340750 |
Weight: | 0.278 kg |
Country of origin: | DE |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879843171 |
Packaging unit | 1 |