![M5 MALE 90°](https://shop.murrelektronik.com/out/pictures/generated/product/1/380_280_75/xnopic.jpg.pagespeed.ic.uTuVG2NiFB.jpg)
Product may differ from image
M5 MALE 90°
PUR 3x0.14 black 5m
Art.No.: | 7000-05121-9530500 |
Weight: | 0.065 kg |
Country of origin: | DE |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879234320 |
Packaging unit | 1 |
Accessories
---- Field Wireable Circular Connector ----