Product may differ from image
M12 male 90° / M12 female 0° A-cod. shielded
PUR 4x0.34 shielded gy UL/CSA+drag ch. 0.6m
Art.No.: | 7000-40211-2410060 |
Weight: | 0.062 kg |
Country of origin: | CZ |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879798044 |
Packaging unit | 1 |
Accessories
---- Flange Connector ----