Product may differ from image
M12 male 90° B-cod. with cable shielded V4A
PUR 3x2x0.25 shielded vt 0.7m
Art.No.: | 7004-14251-7990070 |
Weight: | 0.075 kg |
Country of origin: | CZ |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879861748 |
Packaging unit | 1 |