Product may differ from image
M12 male 0° shielded with cable
PUR 5x0.34 shielded gy UL/CSA+drag chain 0,3m
Art.No.: | 7010-13101-2430030 |
Weight: | 0.033 kg |
Country of origin: | CZ |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879792417 |
Packaging unit | 1 |
Accessories
---- Flange Connector ----