Product may differ from image
M12 male 0° / MSUD valve plug form A 18mm
PVC 3X0.75 YELLOW, 0.5m
Art.No.: | 7001-40881-0160050 |
Weight: | 0.074 kg |
Country of origin: | CZ |
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879441612 |
Packaging unit | 1 |