Product questions? We’re happy to help! Find your local Murrelektronik Representative.
M12 male 0° / MSUD valve plug CI-9.4mm small V4A
Product may differ from image

M12 male 0° / MSUD valve plug CI-9.4mm small V4A

PVC 3x0.75 gy 2m

Art.No.: 7004-41051-2160200
Weight: 0.165 kg
Country of origin:  CZ

customs tariff number 85444290
GTIN 4048879553902
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)